1E32FHA32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32FHA32
1E32FHA32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End Size 1 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose cut-off factor | 6.74 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 7.75 lb | |
| Product Height | 2.26 in | |
| Product Length/Depth | 9.82 in | |
| Product Volume | 75.235 in³ | |
| Product Width | 3.39 in | |
| Thread sealant | No |