1E32FL24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32FL24
1E32FL24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End Size 1 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose cut-off factor | 3.66 in | |
| Product Height | 2.823 in | |
| Product Length/Depth | 6.73 in | |
| Product Volume | 53.634 in³ | |
| Product Weight | 4.175 lb | |
| Product Width | 2.823 in | |
| Thread sealant | No | |
| UPC | 678146132369 |