1E32FLA24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32FLA24
1E32FLA24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End Size 1 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose cut-off factor | 6.66 in | |
| Product Height | 2.26 in | |
| Product Length/Depth | 9.73 in | |
| Product Volume | 62.077 in³ | |
| Product Weight | 6.098 lb | |
| Product Width | 2.823 in | |
| Thread sealant | No |