1E32FLB32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32FLB32
1E32FLB32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| Compatible tube OD | 2 in | |
| End Size 1 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Hose cut-off factor | 6.6 in | |
| Hose dash size | -32 | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.005 in | |
| Packaged Weight | .01 lb | |
| Product Height | 5.43 in | |
| Product Length/Depth | 9.67 in | |
| Product Volume | 178.002 in³ | |
| Product Weight | 8.48 lb | |
| Product Width | 3.39 in | |
| Thread sealant | No | |
| UPC | 678146132413 | |
| Working pressure | 3000 Psi |