1E32FLE24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32FLE24
1E32FLE24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 67.5 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End Size 1 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Packaged Weight | .6 lb | |
| Product Height | 3.91 in | |
| Product Length/Depth | 11.4 in | |
| Product Volume | 125.832 in³ | |
| Product Width | 2.823 in | |
| Thread sealant | No |