1E32FLE32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32FLE32
1E32FLE32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 67.5 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End Size 1 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose cut-off factor | 8.44 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | .01 lb | |
| Product Height | 3.91 in | |
| Product Length/Depth | 11.5 in | |
| Product Volume | 152.431 in³ | |
| Product Width | 3.39 in | |
| Thread sealant | No |