1EA12FRB12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA12FRB12
1EA12FRB12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| Compatible tube OD | .75 in | |
| End Size 1 | 0.75 IN | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hose cut-off factor | 2.74 in | |
| Hose dash size | -12 | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.005 in | |
| Product Height | 2.28 in | |
| Product Length/Depth | 4.55 in | |
| Product material | Carbon steel | |
| Product Volume | 17.221 in³ | |
| Product Weight | 1.04 lb | |
| Product Width | 1.66 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 3/16-12 | |
| UPC | 678146132475 | |
| Working pressure | 6000 Psi |