1EA16FJB16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA16FJB16
1EA16FJB16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hose cut-off factor | 3.38 in | |
| Hose dash size | -16 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.8 lb | |
| Product Height | 2.8 in | |
| Product Length/Depth | 5.94 in | |
| Product material | Carbon steel | |
| Product Volume | 35.36 in³ | |
| Product Weight | 1.8 lb | |
| Product Width | 2.126 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| UPC | 678146132543 |