1EA16FRB12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA16FRB12
1EA16FRB12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| Drop dimension | 2.8 | |
| End gender 1 | Female | |
| End Size 1 | 1 7/16 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hex Size 1 | 1.625 in | |
| Hose cut-off factor | 3.17 in | |
| Hose dash size | -12 | |
| Item type | Fitting Assembly | |
| Product Height | 3.72 in | |
| Product Length/Depth | 4.94 in | |
| Product material | Carbon steel | |
| Product Volume | 33.63 in³ | |
| Product Weight | 1.32 lb | |
| Product Width | 1.83 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/16-12 | |
| UPC | 678146132598 |