1EA20FR16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA20FR16
1EA20FR16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| Compatible tube OD | 1 in | |
| End Size 1 | 1 IN | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose cut-off factor | 1.63 in | |
| Hose dash size | -16 | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.005 in | |
| Packaged Weight | 1.65 lb | |
| Product Height | 2.126 in | |
| Product Length/Depth | 4.19 in | |
| Product material | Carbon steel | |
| Product Volume | 18.938 in³ | |
| Product Weight | 1.65 lb | |
| Product Width | 2.126 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 11/16-12 | |
| UPC | 678146132673 | |
| Working pressure | 6000 Psi |