1EA20FRB16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA20FRB16
1EA20FRB16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| Drop dimension | 3.07 | |
| End gender 1 | Female | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hex Size 1 | 1.875 in | |
| Hose cut-off factor | 3.89 in | |
| Hose dash size | -16 | |
| Item type | Fitting Assembly | |
| Product Height | 4.68 in | |
| Product Length/Depth | 6.45 in | |
| Product material | Carbon steel | |
| Product Volume | 64.296 in³ | |
| Product Weight | 2.31 lb | |
| Product Width | 2.13 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 11/16-12 |