1EA20MP20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA20MP20
1EA20MP20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End Size 2 | 1.25 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hex Size 1 | 1.875 in | |
| Hose cut-off factor | 2.75 in | |
| Hose dash size | -20 | |
| Inside diameter | 1 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 2.457 in | |
| Packaged Weight | 2.41 lb | |
| Product Height | 2.457 in | |
| Product Length/Depth | 5.7 in | |
| Product material | Carbon steel | |
| Product Volume | 34.41 in³ | |
| Product Weight | 2.41 lb | |
| Product Width | 2.457 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/4-11 1/2 | |
| UPC | 678146132727 |