1EA32AP32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1EA32AP32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose cut-off factor | 3.4 in | |
| Hose dash size | -32 | |
| Packaged Weight | 5.48 lb | |
| Product Length/Depth | 6.47 in | |
| Product material | Carbon steel | |
| Thread sealant | No | |
| Thread Size 1 | 2-11 1/2 |