1EA32MP32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA32MP32
1EA32MP32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End gender 1 | Male | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hex Size 1 | 2.625 in | |
| Hose cut-off factor | 2.96 in | |
| Hose dash size | -32 | |
| Item type | Fitting Assembly | |
| Packaged Weight | .01 lb | |
| Product Height | 3.39 in | |
| Product Length/Depth | 6.03 in | |
| Product material | Carbon steel | |
| Product Volume | 69.297 in³ | |
| Product Weight | 5.11 lb | |
| Product Width | 3.39 in | |
| Thread sealant | No | |
| Thread Size 1 | 2-11 1/2 | |
| UPC | 678146132789 |