Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.803 | |
| A dimension MM | 45.796 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00055-0404-S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.976 | |
| Drop dimension MM | 24.79 | |
| End size 1 | -4 | -4 |
| End type 1 | MALE JIS BSPP 60 DEGREE CONE | Male JIS BSPP 60 degree cone |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.881 | |
| Hose cut off factor MM | 22.377 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.165 | |
| Inside diameter MM | 4.191 | |
| Product height in | 0.976 | |
| Product height mm | 24.790 | |
| Product length in | 1.803 | |
| Product length mm | 45.796 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1W | 1W |