Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.157 | |
| A dimension MM | 54.800 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00055-0405-S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.826 | |
| Drop dimension MM | 20.98 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.216 | |
| Hose cut off factor MM | 30.886 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.208 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 2.157 | |
| Product length mm | 54.788 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.590 | |
| Product width mm | 14.986 | |
| Series | 1W | 1W |