Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.516 | |
| A dimension MM | 63.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00055-0808-S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.476 | |
| Drop dimension MM | 37.49 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.346 | |
| Hose cut off factor MM | 34.188 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.378 | |
| Inside diameter MM | 9.601 | |
| Product height in | 1.476 | |
| Product height mm | 37.490 | |
| Product length in | 2.516 | |
| Product length mm | 63.906 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1W | 1W |