Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.560 | |
| A dimension MM | 90.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00055-1010-C | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.210 | |
| Drop dimension MM | 56.30 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.400 | |
| Hose cut off factor MM | 61.200 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.800 | |
| Product height in | 2.220 | |
| Product height mm | 56.388 | |
| Product length in | 3.570 | |
| Product length mm | 90.678 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Series | 1A/Z SERIES | 1A/Z Series |