Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.566 | |
| A dimension MM | 90.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00055-1010-S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.216 | |
| Drop dimension MM | 56.29 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.409 | |
| Hose cut off factor MM | 61.200 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.503 | |
| Product height in | 2.216 | |
| Product height mm | 56.286 | |
| Product length in | 3.567 | |
| Product length mm | 90.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.944 | |
| Product width mm | 23.978 | |
| Series | 1W | 1W |