Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.566 | |
| A dimension MM | 116.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00055-1212NC | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 3.377 | |
| Hose cut off factor MM | 85.800 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 1.102 | |
| Product height mm | 27.991 | |
| Product length in | 4.566 | |
| Product length mm | 115.976 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 1.102 | |
| Product width mm | 27.991 | |
| Series | 1W | 1W |