Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.250 | |
| A dimension MM | 107.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00055-1616-C | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.570 | |
| Drop dimension MM | 40.0 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.890 | |
| Hose cut off factor MM | 73.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.820 | |
| Inside diameter MM | 20.700 | |
| Product height in | 2.380 | |
| Product height mm | 60.452 | |
| Product length in | 4.250 | |
| Product length mm | 107.950 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Series | 1A/Z SERIES | 1A/Z Series |