Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.953 | |
| A dimension MM | 151.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00055-1616NC | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 4.598 | |
| Hose cut off factor MM | 116.800 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.819 | |
| Inside diameter MM | 20.803 | |
| Product height in | 1.374 | |
| Product height mm | 34.900 | |
| Product length in | 5.953 | |
| Product length mm | 151.200 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 1.374 | |
| Product width mm | 34.900 | |
| Series | 1W | 1W |