Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.756 | |
| A dimension MM | 146.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00055-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.248 | |
| Drop dimension MM | 82.50 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.023 | |
| Hose cut off factor MM | 102.200 | |
| Hose size | -20 | -20 |
| Inside diameter MM | 26.594 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1W | 1W |