Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.120 | |
| A dimension MM | 231.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00158A0606-S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.688 | |
| End connection hex size MM | 17.000 | |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 | -6 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.700 | |
| Product height in | 0.690 | |
| Product height mm | 17.526 | |
| Product length in | 9.130 | |
| Product length mm | 231.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.689 | |
| Product width mm | 17.501 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |