Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.490 | |
| A dimension MM | 139.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00423-1212-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0 | |
| Drop dimension MM | 5 | |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 3.450 | |
| Hose cut off factor MM | 87.600 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.100 | |
| Product height in | 1.595 | |
| Product height mm | 40.513 | |
| Product length in | 5.670 | |
| Product length mm | 144.018 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.625 | |
| Product width mm | 41.275 | |
| Series | 1A/Z SERIES | 1A/Z Series |
