Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.600 | |
| A dimension MM | 138.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00423-1216-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0 | |
| Drop dimension MM | 6 | |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.840 | |
| Hose cut off factor MM | 72.100 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 1.823 | |
| Product height mm | 46.299 | |
| Product length in | 5.461 | |
| Product length mm | 138.699 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.626 | |
| Product width mm | 41.300 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Tube OD 1 IN | 0.980 | |
| Tube OD 1 MM | 25.000 |
