Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.530 | |
| A dimension MM | 165.862 | |
| Angle shape | 10 DEGREE | 10 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00423-1620-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.220 | |
| Drop dimension MM | 5.59 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.580 | |
| Hose cut off factor MM | 90.932 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 0.220 | |
| Product height mm | 5.588 | |
| Product length in | 6.530 | |
| Product length mm | 165.862 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.880 | |
| Series | 4S/6S | 4S/6S |
