Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.460 | |
| A dimension MM | 164.200 | |
| Angle shape | 135 DEGREE | 135 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00432-2016-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.000 | |
| Drop dimension MM | 130.0 | |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.000 | |
| Hose cut off factor MM | 76.200 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.790 | |
| Inside diameter MM | 20.000 | |
| Product height in | 6.700 | |
| Product height mm | 170.180 | |
| Product length in | 8.800 | |
| Product length mm | 223.520 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.130 | |
| Product width mm | 54.102 | |
| Series | 1A/Z SERIES | 1A/Z Series |
