Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.950 | |
| A dimension MM | 176.530 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00497-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.220 | |
| Drop dimension MM | 30.99 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.543 | |
| Hose cut off factor MM | 115.400 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 1.220 | |
| Product length in | 6.950 | |
| Product length mm | 176.530 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.590 | |
| Product width mm | 40.386 | |
| Series | 1W | 1W |