Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.150 | |
| A dimension MM | 54.700 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00519M0608-S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.875 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE ORFS NON-SLIDEBACK | Female ORFS non-slideback |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.980 | |
| Hose cut off factor MM | 25.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.700 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 2.527 | |
| Product length mm | 64.186 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |