Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.230 | |
| A dimension MM | 183.642 | |
| Angle shape | 120 DEGREE | 120 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00520-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible tube OD IN | 1.18 | |
| Compatible tube OD MM | 30.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.401 | |
| Drop dimension MM | 86.39 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.600 | |
| Hose cut off factor MM | 116.840 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.558 | |
| Product height mm | 86.385 | |
| Product length in | 7.228 | |
| Product length mm | 183.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.874 | |
| Product width mm | 47.600 | |
| Series | 1W | 1W |