Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.750 | |
| A dimension MM | 69.850 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00542-0604-S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.870 | |
| Drop dimension MM | 22.10 | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE STC CONNECTOR | Female STC connector |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.830 | |
| Hose cut off factor MM | 46.482 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 2.750 | |
| Product length mm | 69.850 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.709 | |
| Product width mm | 18.009 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |