Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.870 | |
| A dimension MM | 72.900 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00542-0606-S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.870 | |
| Drop dimension MM | 22.20 | |
| End size 1 | -6 | -6 |
| End type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.870 | |
| Hose cut off factor MM | 47.600 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.250 | |
| Inside diameter MM | 6.400 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 2.870 | |
| Product length mm | 72.898 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.709 | |
| Product width mm | 18.009 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |