Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.210 | |
| A dimension MM | 56.134 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00548-0604-S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.560 | |
| Drop dimension MM | 39.62 | |
| End size 1 | -6 | -6 |
| End type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.290 | |
| Hose cut off factor MM | 32.766 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product height in | 1.560 | |
| Product height mm | 39.624 | |
| Product length in | 2.210 | |
| Product length mm | 56.134 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.708 | |
| Product width mm | 17.983 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |