Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.330 | |
| A dimension MM | 59.182 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00548-0606-S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.560 | |
| Drop dimension MM | 39.62 | |
| End size 1 | -6 | -6 |
| End type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.340 | |
| Hose cut off factor MM | 34.036 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.250 | |
| Inside diameter MM | 6.350 | |
| Product height in | 1.560 | |
| Product height mm | 39.624 | |
| Product length in | 2.330 | |
| Product length mm | 59.182 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.688 | |
| Product width mm | 17.475 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |