Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.490 | |
| A dimension MM | 88.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00548-1212-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.980 | |
| Drop dimension MM | 75.70 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.300 | |
| Hose cut off factor MM | 58.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.550 | |
| Inside diameter MM | 13.900 | |
| Product height in | 2.980 | |
| Product height mm | 75.692 | |
| Product length in | 3.490 | |
| Product length mm | 88.646 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Series | GLOBAL SKIVE | Global skive |