Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.480 | |
| A dimension MM | 113.800 | |
| Angle shape | 135 DEGREE | 135 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00571-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5 | |
| Drop dimension MM | 129 | |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.850 | |
| Hose cut off factor MM | 47.200 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 5.079 | |
| Product height mm | 128.999 | |
| Product length in | 6.252 | |
| Product length mm | 158.801 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.874 | |
| Product width mm | 47.600 | |
| Series | 1A/Z SERIES | 1A/Z Series |
