Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.270 | |
| A dimension MM | 210.058 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00580-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.980 | |
| Drop dimension MM | 151.89 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 5.320 | |
| Hose cut off factor MM | 135.128 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.020 | |
| Inside diameter MM | 25.908 | |
| Product height in | 5.980 | |
| Product height mm | 151.892 | |
| Product length in | 8.270 | |
| Product length mm | 210.058 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.630 | |
| Product width mm | 66.802 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |