Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.310 | |
| A dimension MM | 211.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00586-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 60 | |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.360 | |
| Hose cut off factor MM | 136.100 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.500 | |
| Product height in | 5.100 | |
| Product height mm | 129.540 | |
| Product length in | 10.200 | |
| Product length mm | 259.080 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.800 | |
| Product width mm | 96.520 | |
| Series | 1A/Z SERIES | 1A/Z Series |