Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 173.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00620-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.346 | |
| Drop dimension MM | 84.99 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.882 | |
| Hose cut off factor MM | 98.600 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.010 | |
| Inside diameter MM | 25.654 | |
| Product height in | 3.346 | |
| Product height mm | 84.988 | |
| Product length in | 6.831 | |
| Product length mm | 173.507 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.752 | |
| Product width mm | 95.300 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |