Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.894 | |
| A dimension MM | 48.110 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00635M0605-S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End connection torque | 27-36 LB-FT(37-49 NM) | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.953 | |
| Hose cut off factor MM | 24.206 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.210 | |
| Inside diameter MM | 5.334 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 2.264 | |
| Product length mm | 57.506 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |