Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 12.050 | |
| A dimension MM | 306.030 | |
| Angle shape | 80 DEGREE | 80 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00654-3232-S | |
| Compatible hose ID IN | 2.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.260 | |
| Drop dimension MM | 133.60 | |
| End connection torque | 42-50 LB-FT(57-68 NM) | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -32 | -32 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 7.780 | |
| Hose cut off factor MM | 197.612 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.164 | |
| Product height in | 5.260 | |
| Product height mm | 133.604 | |
| Product length in | 12.050 | |
| Product length mm | 306.070 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.130 | |
| Product width mm | 79.502 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |