Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.673 | |
| A dimension MM | 119.000 | |
| Angle shape | 180 DEGREE | 180 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00737-2016-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.905 | |
| Drop dimension MM | 149.99 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.049 | |
| Hose cut off factor MM | 52.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.772 | |
| Inside diameter MM | 19.609 | |
| Product height in | 5.905 | |
| Product height mm | 149.987 | |
| Product length in | 8.646 | |
| Product length mm | 219.610 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.125 | |
| Product width mm | 53.975 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |
| Tube OD 1 IN | 1.181 | |
| Tube OD 1 MM | 30.000 |