Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 11.240 | |
| A dimension MM | 285.496 | |
| Angle shape | 15 DEGREE | 15 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00751-2424-S | |
| Compatible hose ID IN | 1.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.940 | |
| Drop dimension MM | 23.88 | |
| End connection torque | 117-134 LB-FT(159-182 NM) | 117-134 lb-ft(159-182 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 7.360 | |
| Hose cut off factor MM | 186.944 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.180 | |
| Inside diameter MM | 29.972 | |
| Product height in | 0.940 | |
| Product height mm | 23.876 | |
| Product length in | 11.240 | |
| Product length mm | 285.496 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |
