Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 192.786 | |
| Angle shape | 10 DEGREE | 10 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00798-2016-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.250 | |
| Drop dimension MM | 6.35 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.960 | |
| Hose cut off factor MM | 125.984 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.558 | |
| Product height in | 0.250 | |
| Product height mm | 6.350 | |
| Product length in | 7.590 | |
| Product length mm | 192.786 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.130 | |
| Product width mm | 54.102 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |