Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.660 | |
| A dimension MM | 143.700 | |
| Angle shape | 80 DEGREE | 80 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00809-1612-S | |
| Compatible hose ID IN | 0.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.820 | |
| Drop dimension MM | 71.63 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.610 | |
| Hose cut off factor MM | 91.694 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 2.820 | |
| Product height mm | 71.628 | |
| Product length in | 5.660 | |
| Product length mm | 143.764 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.870 | |
| Product width mm | 47.498 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |