Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.770 | |
| A dimension MM | 146.600 | |
| Angle shape | 135 DEGREE | 135 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F00997-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 6.000 | |
| Drop dimension MM | 150.0 | |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.429 | |
| Hose cut off factor MM | 61.700 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.500 | |
| Product height in | 6.779 | |
| Product height mm | 172.199 | |
| Product length in | 8.055 | |
| Product length mm | 204.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.126 | |
| Product width mm | 54.000 | |
| Series | 1A/Z SERIES | 1A/Z Series |
