Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.440 | |
| A dimension MM | 239.800 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01000-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 10.090 | |
| Drop dimension MM | 256.20 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 6.490 | |
| Hose cut off factor MM | 164.900 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.020 | |
| Inside diameter MM | 26.000 | |
| Product height in | 10.090 | |
| Product height mm | 256.286 | |
| Product length in | 9.440 | |
| Product length mm | 239.776 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.130 | |
| Product width mm | 54.102 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |