Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.150 | |
| A dimension MM | 80.010 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.560 | |
| Backup hex size MM | 14.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01003A0304-S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.560 | |
| End size 1 | -3 | -3 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.220 | |
| Hose cut off factor MM | 56.388 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.100 | |
| Inside diameter MM | 2.540 | |
| Product height in | 0.562 | |
| Product height mm | 14.275 | |
| Product length in | 3.150 | |
| Product length mm | 80.010 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.562 | |
| Product width mm | 14.275 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |