Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.130 | |
| A dimension MM | 104.900 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01048-1212-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.600 | |
| Drop dimension MM | 40.70 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.870 | |
| Hose cut off factor MM | 72.900 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.634 | |
| Inside diameter MM | 16.100 | |
| Product height in | 1.600 | |
| Product height mm | 40.640 | |
| Product length in | 4.130 | |
| Product length mm | 104.902 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |